??
Catalog navigation
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0800789 - AFD-1,5
Bill of material
PHOENIX CONTACT 0800789
MANUID
Product number of the Manufacturer
0800789
DESCSHORT
Short Description
Alignment tool for cable markers
DESCLONG
Long Description
Alignment tool for cable markers, anthracite, unlabeled, mounting type: slide-on, cable diameter range: 2.5 ... 3.3 mm
MANUTYPEDESC
Manufacturer Type Description
AFD-1,5
PREVIEW
Preview
INTNO
International product number
4017918116996
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
122
BAF281
Use for product
Threading pin, helps thread PMH onto the conductor; insert conductor into pin opening and slide collar on. For external conductor cross section: 2.5 - 3.3 mm
AAO663
GTIN
4017918116996
AAW338
Manufacturer product designation
Alignment tool for cable markers
AAU734
Manufacturer product description
Threading pin, helps thread PMH onto the conductor; insert conductor into pin opening and slide collar on. For external conductor cross section: 2.5 - 3.3 mm
AAO057
Product type
AFD-1,5
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
GB
DEEPLINK
Deeplink
Deeplink