??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0801524 - UCT-WMT (12X4) RD CUS
Bill of material
PHOENIX CONTACT 0801524
MANUID
Product number of the Manufacturer
0801524
DESCSHORT
Short Description
Conductor marker
DESCLONG
Long Description
Conductor marker, can be ordered: by sheet, red, labeled according to customer specifications, mounting type: insert, cable diameter range: 0.6 ... 10 mm, lettering field size: 12 x 4 mm, Number of individual labels: 50
MANUTYPEDESC
Manufacturer Type Description
UCT-WMT (12X4) RD CUS
PREVIEW
Preview
INTNO
International product number
4046356682701
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAF016
width
12 mm
BAA018
length
4 mm
AAF040
net weight
0.011 kg
AAZ234
Marking process
Thermal transfer for sheets and cards
AAZ230
Number of units per delivery form
50
AAZ229
Assembly type
insert
BAD656
Without halogens
Yes
BAB664
material
PC V0
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4046356682701
AAW338
Manufacturer product designation
Conductor marker
AAU734
Manufacturer product description
Conductor marker, can be ordered: by sheet, red, labeled according to customer specifications, mounting type: insert, cable diameter range: 0.6 ... 10 mm, lettering field size: 12 x 4 mm, Number of individual labels: 50
AAO057
Product type
UCT-WMT (12X4) RD CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink