??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0801577 - UCT-EM (12X3,3) CUS
Bill of material
PHOENIX CONTACT 0801577
MANUID
Product number of the Manufacturer
0801577
DESCSHORT
Short Description
Snap-in markers
DESCLONG
Long Description
UniCard sheet, for labeling devices from other manufacturers, for overview table see download area, labeled according to customer specifications
MANUTYPEDESC
Manufacturer Type Description
UCT-EM (12X3,3) CUS
PREVIEW
Preview
INTNO
International product number
4046356683241
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAC140
Combustibility class
V0
BAA018
length
3.300 mm
BAF016
width
11.9 mm
BAA020
height
3.300 mm
BAB577
depth
4.650 mm
AAF040
net weight
0.010 kg
AAZ231
Width label space
11.520 mm
AAZ232
Height label space
2.920 mm
AAZ230
Number of units per delivery form
30
BAD656
Without halogens
Yes
BAB664
material
PC
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4046356683241
AAW338
Manufacturer product designation
Snap-in markers
AAU734
Manufacturer product description
UniCard sheet, for labeling devices from other manufacturers, for overview table see download area, labeled according to customer specifications
AAO057
Product type
UCT-EM (12X3,3) CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink