??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0801849 - ESL (25X6)
Bill of material
PHOENIX CONTACT 0801849
MANUID
Product number of the Manufacturer
0801849
DESCSHORT
Short Description
Insert strip
DESCLONG
Long Description
Insert strip, Sheet, white, unlabeled, can be labeled with: Office printing systems, mounting type: insert, lettering field size: 25 mm x 6 mm, Number of individual labels: 252
MANUTYPEDESC
Manufacturer Type Description
ESL (25X6)
PREVIEW
Preview
INTNO
International product number
4046356768306
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
BAA018
length
6 mm
AAF040
net weight
0.010 kg
BAD656
Without halogens
Yes
AAO663
GTIN
4046356768306
AAW338
Manufacturer product designation
Insert strip
AAU734
Manufacturer product description
Insert strip, Sheet, white, unlabeled, can be labeled with: Office printing systems, mounting type: insert, lettering field size: 25 mm x 6 mm, Number of individual labels: 252
AAO057
Product type
ESL (25X6)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39206219
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink