??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0802690 - EMLP (17,5X15)R CUS
Bill of material
PHOENIX CONTACT 0802690
MANUID
Product number of the Manufacturer
0802690
DESCSHORT
Short Description
Label
DESCLONG
Long Description
Label, can be ordered: by line, white, labeled according to customer specifications, mounting type: adhesive, lettering field size: 17.5 x 15 mm
MANUTYPEDESC
Manufacturer Type Description
EMLP (17,5X15)R CUS
PREVIEW
Preview
INTNO
International product number
4046356791359
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA018
length
15 mm
BAF016
width
17.5 mm
AAF040
net weight
0.002 kg
AAZ229
Assembly type
adhesive
BAD656
Without halogens
No
BAB664
material
Polyester
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-01):2020-03
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4046356791359
AAW338
Manufacturer product designation
Label
AAU734
Manufacturer product description
Label, can be ordered: by line, white, labeled according to customer specifications, mounting type: adhesive, lettering field size: 17.5 x 15 mm
AAO057
Product type
EMLP (17,5X15)R CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink