??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0802696 - EMLP (EX30)R SR CUS
Bill of material
PHOENIX CONTACT 0802696
MANUID
Product number of the Manufacturer
0802696
DESCSHORT
Short Description
Plastic label
DESCLONG
Long Description
Plastic label, can be ordered: by line, silver, labeled according to customer specifications, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: adhesive, lettering field size: 20000 x 30 mm
MANUTYPEDESC
Manufacturer Type Description
EMLP (EX30)R SR CUS
PREVIEW
Preview
INTNO
International product number
4046356791809
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA018
length
20000 mm
BAF016
width
50 mm
BAA020
height
30 mm
BAB577
depth
0.500 mm
AAF040
net weight
0.002 kg
AAZ231
Width label space
50 mm
AAZ232
Height label space
30 mm
BAD656
Without halogens
No
BAB664
material
Polyester
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4046356791809
AAW338
Manufacturer product designation
Plastic label
AAU734
Manufacturer product description
Plastic label, can be ordered: by line, silver, labeled according to customer specifications, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: adhesive, lettering field size: 20000 x 30 mm
AAO057
Product type
EMLP (EX30)R SR CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink