??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0802996 - WMTB HF (55X15)R DBU CUS
Bill of material
PHOENIX CONTACT 0802996
MANUID
Product number of the Manufacturer
0802996
DESCSHORT
Short Description
Cable marker
DESCLONG
Long Description
Cable marker, Roll, can be ordered: by line, dark blue, labeled according to customer specifications, mounting type: Assembly with cable ties, cable diameter: ≥ 6 mm, lettering field size: 55 x 15 mm
MANUTYPEDESC
Manufacturer Type Description
WMTB HF (55X15)R DBU CUS
PREVIEW
Preview
INTNO
International product number
4046356892278
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAF016
width
15 mm
BAC140
Combustibility class
V2 (0,75 mm Wandstärke)
BAA018
length
55 mm
BAG640
Assembly type
quick fastening
AAF040
net weight
0.002 kg
AAZ234
Marking process
Thermal transfer for rolls
AAH043
type of delivery
Castor
BAD656
Without halogens
Yes
BAB664
material
PUR
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
45 %
AAQ341
max. storage temperature
10 °C
AAQ342
min. storage temperature
10 °C
AAW201
Min. relative humidity (storage)
45 %
AAW210
max. relative humidity (storage)
45 %
AAA942
min. relative humidity (operation)
45 %
AAG172
max. cable diameter
6 mm
AAO663
GTIN
4046356892278
AAW338
Manufacturer product designation
Cable marker
AAU734
Manufacturer product description
Cable marker, Roll, can be ordered: by line, dark blue, labeled according to customer specifications, mounting type: Assembly with cable ties, cable diameter: ≥ 6 mm, lettering field size: 55 x 15 mm
AAO057
Product type
WMTB HF (55X15)R DBU CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink