??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803122 - UBE/D N+C
Bill of material
PHOENIX CONTACT 0803122
MANUID
Product number of the Manufacturer
0803122
DESCSHORT
Short Description
Marker carriers
DESCLONG
Long Description
Marker carriers, gray, unlabeled, mounting type: snap in, lettering field size: 44 x 7 mm
MANUTYPEDESC
Manufacturer Type Description
UBE/D N+C
PREVIEW
Preview
INTNO
International product number
4046356959285
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V0
BAA018
length
48.500 mm
BAF016
width
11.6 mm
BAA020
height
48.5 mm
BAB577
depth
45.900 mm
AAF040
net weight
0.008 kg
AAZ229
Assembly type
snap in
BAD656
Without halogens
Yes
BAB664
material
PA
AAO663
GTIN
4046356959285
AAW338
Manufacturer product designation
Marker carriers
AAU734
Manufacturer product description
Terminal strip marker carriers for marking terminal group, for mounting on the terminal strip NS 32 or NS 35/7.5, lettering field size: 44 x 7 mm
AAO057
Product type
UBE/D N+C
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink