??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803229 - UC-EMLP (22X22)-EX CUS
Bill of material
PHOENIX CONTACT 0803229
MANUID
Product number of the Manufacturer
0803229
DESCSHORT
Short Description
Plastic label
DESCLONG
Long Description
Plastic label, can be ordered: by sheet, white, labeled according to customer specifications, mounting type: adhesive, lettering field size: 22 x 22 mm
MANUTYPEDESC
Manufacturer Type Description
UC-EMLP (22X22)-EX CUS
PREVIEW
Preview
INTNO
International product number
4046356938426
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAC140
Combustibility class
V2
BAA018
length
22 mm
BAF016
width
21.9 mm
BAA020
height
21.900 mm
BAB577
depth
1 mm
AAF040
net weight
0.010 kg
AAZ231
Width label space
21.900 mm
AAZ232
Height label space
21.900 mm
AAZ234
Marking process
UV LED technology
BAD656
Without halogens
Yes
BAB664
material
PA
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4046356938426
AAW338
Manufacturer product designation
Plastic label
AAU734
Manufacturer product description
Plastic label, can be ordered: by sheet, white, labeled according to customer specifications, mounting type: adhesive, lettering field size: 22 x 22 mm
AAO057
Product type
UC-EMLP (22X22)-EX CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink