??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803389 - EMPPR (45,8X45,8)
Bill of material
PHOENIX CONTACT 0803389
MANUID
Product number of the Manufacturer
0803389
DESCSHORT
Short Description
Shock protection
DESCLONG
Long Description
Shock protection, Sheet, transparent, unlabeled, mounting type: snapped, lettering field size: 45.8 x 45.8 mm
MANUTYPEDESC
Manufacturer Type Description
EMPPR (45,8X45,8)
PREVIEW
Preview
INTNO
International product number
4055626048550
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
12
AAO663
GTIN
4055626048550
AAW338
Manufacturer product designation
Shock protection
AAU734
Manufacturer product description
Shock protection, Sheet, transparent, unlabeled, mounting type: snapped, lettering field size: 45.8 x 45.8 mm
AAO057
Product type
EMPPR (45,8X45,8)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
39203000
COO
Country of origin
AT
DEEPLINK
Deeplink
Deeplink