??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803435 - TOPMARK LASER LPR
Bill of material
PHOENIX CONTACT 0803435
MANUID
Product number of the Manufacturer
0803435
DESCSHORT
Short Description
Washer/ring
DESCLONG
Long Description
Washer/ring, width: 75 mm, height: 2 mm
MANUTYPEDESC
Manufacturer Type Description
TOPMARK LASER LPR
PREVIEW
Preview
INTNO
International product number
4055626077895
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
AAS627
Weight of the individual packaging
5 g
AAS629
Foil weight portion of the individual packaging
5 g
AAS628
Cardboard weight portion of the individual packaging
0 g
AAS630
Polystyrene weight portion of the individual packaging
0 g
AAO663
GTIN
4055626077895
AAW338
Manufacturer product designation
Washer/ring
AAU734
Manufacturer product description
Protective screen for laser lens
AAO057
Product type
TOPMARK LASER LPR
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84439990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink