??
Catalog navigation
下載CAD模型
沒有和該零件有關的生成操作
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803668 - TMP/ACCU
Bill of material
PHOENIX CONTACT 0803668
MANUID
Product number of the Manufacturer
0803668
DESCSHORT
Short Description
Battery
DESCLONG
Long Description
Battery
MANUTYPEDESC
Manufacturer Type Description
TMP/ACCU
PREVIEW
Preview
INTNO
International product number
4055626247762
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
AAF583
nominal voltage
18 V
BAD875
Net weight
812.700 g
AAI048
battery capacity
2.100 0173-1#05-AAA300#003
AAI047
battery potential
18 V
AAI655
capacity
2.100 0173-1#05-AAA300#003
AAO663
GTIN
4055626247762
AAW338
Manufacturer product designation
Battery
AAU734
Manufacturer product description
Replacement battery for the THERMOMARK PRIME, NiMH 18 V DC, 2.1 Ah
AAO057
Product type
TMP/ACCU
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85078000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink