??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803674 - TMP BAG
Bill of material
PHOENIX CONTACT 0803674
MANUID
Product number of the Manufacturer
0803674
DESCSHORT
Short Description
Transport bag
DESCLONG
Long Description
Transport bag, unequipped for THERMOMARK PRIME, accessories, marking material, and consumables, weight: 2.39 kg, width: 180 mm, height: 460 mm, color: black
MANUTYPEDESC
Manufacturer Type Description
TMP BAG
PREVIEW
Preview
INTNO
International product number
4055626247755
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
180 mm
BAA020
height
460 mm
BAA018
length
390 mm
BAB577
depth
180 mm
BAB664
material
Plastic
BAE401
Delivery conditions
BAB521
Designation
without requirement
BAB576
weight of item
2.407 kg
BAA558
quality characteristic record of ingoing material
No explosion protection
AAM118
signal-red
No
AAL682
padlock shackle present
No
AAL921
shoulder strip present
No
AAO663
GTIN
4055626247755
AAW338
Manufacturer product designation
Transport bag
AAU734
Manufacturer product description
Transport bag, unequipped for THERMOMARK PRIME, accessories, marking material, and consumables, weight: 2.39 kg, width: 180 mm, height: 460 mm, color: black
AAO057
Product type
TMP BAG
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
42029291
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink