??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803717 - MOBILE BACKPACK
Bill of material
PHOENIX CONTACT 0803717
MANUID
Product number of the Manufacturer
0803717
DESCSHORT
Short Description
Case
DESCLONG
Long Description
Case, width: 200 mm, height: 475 mm, color: black
MANUTYPEDESC
Manufacturer Type Description
MOBILE BACKPACK
PREVIEW
Preview
INTNO
International product number
4055626247731
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
200 mm
BAA020
height
475 mm
BAA018
length
400 mm
BAB577
depth
200 mm
BAB664
material
Plastic
BAE401
Delivery conditions
BAB521
Designation
without requirement
BAB576
weight of item
2.359 kg
BAA558
quality characteristic record of ingoing material
No explosion protection
AAM118
signal-red
No
AAL682
padlock shackle present
No
AAL921
shoulder strip present
No
AAO663
GTIN
4055626247731
AAW338
Manufacturer product designation
Case
AAU734
Manufacturer product description
Transport rucksack for the THERMOMARK PRIME including accessories, marking material, and consumables, unequipped
AAO057
Product type
MOBILE BACKPACK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
42029298
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink