??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803878 - US-EMLP-HA 30 (45X10)
Bill of material
PHOENIX CONTACT 0803878
MANUID
Product number of the Manufacturer
0803878
DESCSHORT
Short Description
Plastic label
DESCLONG
Long Description
Plastic label, with bore hole, Card, white, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, lettering field size: 45 x 10 mm, Number of individual labels: 4
MANUTYPEDESC
Manufacturer Type Description
US-EMLP-HA 30 (45X10)
PREVIEW
Preview
INTNO
International product number
4055626173375
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
16
BAA018
length
47.500 mm
BAF016
width
46 mm
AAF040
net weight
0.017 kg
AAZ234
Marking process
Thermal transfer for sheets and cards
AAH043
type of delivery
Card
AAZ230
Number of units per delivery form
4
BAD656
Without halogens
No
BAB664
material
PVC
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4055626173375
AAW338
Manufacturer product designation
Plastic label
AAU734
Manufacturer product description
Plastic label, with bore hole, Card, white, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, lettering field size: 45 x 10 mm, Number of individual labels: 4
AAO057
Product type
US-EMLP-HA 30 (45X10)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink