??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803929 - MM-WMS-2 6,4 (EX10)R C1 WH/BK
Bill of material
PHOENIX CONTACT 0803929
MANUID
Product number of the Manufacturer
0803929
DESCSHORT
Short Description
Shrink sleeve
DESCLONG
Long Description
Shrink sleeve, Roll, white/black, unlabeled, can be labeled with: THERMOFOX, THERMOMARK GO, THERMOMARK GO.K, mounting type: slide-on, cable diameter range: 3.2 ... 6.4 mm, lettering field size: continuous x 8.5 mm
MANUTYPEDESC
Manufacturer Type Description
MM-WMS-2 6,4 (EX10)R C1 WH/BK
PREVIEW
Preview
INTNO
International product number
4055626212098
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
11.500 mm
BAA351
color
White
BAG640
Assembly type
plug in module
AAF040
net weight
0.050 kg
AAZ234
Marking process
thermo transfer
AAH043
type of delivery
Castor
BAD656
Without halogens
Yes
BAB664
material
Polyolefine
AAZ224
UV resistance
Test passed
BAC732
Min. cable diameter
3.200 mm
AAG172
max. cable diameter
6.400 mm
AAG340
label space present
Yes
BAC624
Max. diameter of conductors
6.400 mm
BAC708
Min. diameter of conductors
3.200 mm
AAG082
shrink rate
2:1
AAO663
GTIN
4055626212098
AAW338
Manufacturer product designation
Shrink sleeve
AAO057
Product type
MM-WMS-2 6,4 (EX10)R C1 WH/BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
96121010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink