??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803932 - MM-WML 5 (EX10)R C1 WH/BK
Bill of material
PHOENIX CONTACT 0803932
MANUID
Product number of the Manufacturer
0803932
DESCSHORT
Short Description
Cable marker label
DESCLONG
Long Description
Cable marker label, Roll, white, unlabeled, can be labeled with: THERMOFOX, THERMOMARK GO, THERMOMARK GO.K: without print, mounting type: adhesive, lettering field size: continuous x 8 mm
MANUTYPEDESC
Manufacturer Type Description
MM-WML 5 (EX10)R C1 WH/BK
PREVIEW
Preview
INTNO
International product number
4055626212128
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
24 mm
BAA351
color
White
BAG640
Assembly type
quick fastening
AAF040
net weight
0.082 kg
AAZ233
Printing
without print
AAZ234
Marking process
thermo transfer
AAH043
type of delivery
Castor
BAD656
Without halogens
No
BAB664
material
Vinyl polymer
AAZ224
UV resistance
Test passed
BAC732
Min. cable diameter
0 mm
AAG172
max. cable diameter
5 mm
AAG340
label space present
Yes
BAC624
Max. diameter of conductors
5 mm
BAC708
Min. diameter of conductors
0 mm
AAO663
GTIN
4055626212128
AAW338
Manufacturer product designation
Cable marker label
AAU734
Manufacturer product description
Cable marker label, Roll, white, unlabeled, can be labeled with: THERMOFOX, THERMOMARK GO, THERMOMARK GO.K: without print, mounting type: adhesive, lettering field size: continuous x 8 mm
AAO057
Product type
MM-WML 5 (EX10)R C1 WH/BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
96121010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink