??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803937 - MM-EMLF (EX10)R C1 WH/BK
Bill of material
PHOENIX CONTACT 0803937
MANUID
Product number of the Manufacturer
0803937
DESCSHORT
Short Description
Label, highly flexible
DESCLONG
Long Description
Label, highly flexible, Roll, white, unlabeled, can be labeled with: THERMOFOX, THERMOMARK GO, THERMOMARK GO.K, mounting type: adhesive, lettering field size: continuous x 8 mm
MANUTYPEDESC
Manufacturer Type Description
MM-EMLF (EX10)R C1 WH/BK
PREVIEW
Preview
INTNO
International product number
4055626212166
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
8000 mm
BAF016
width
10 mm
AAF040
net weight
0.058 kg
AAH043
type of delivery
Castor
BAD656
Without halogens
No
BAB664
material
Vinyl polymer
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4055626212166
AAW338
Manufacturer product designation
Label, highly flexible
AAU734
Manufacturer product description
Label, highly flexible, Roll, white, unlabeled, can be labeled with: THERMOFOX, THERMOMARK GO, THERMOMARK GO.K, mounting type: adhesive, lettering field size: continuous x 8 mm
AAO057
Product type
MM-EMLF (EX10)R C1 WH/BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
96121010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink