??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803963 - MM-EMT (EX6)R C1 WH/BK
Bill of material
PHOENIX CONTACT 0803963
MANUID
Product number of the Manufacturer
0803963
DESCSHORT
Short Description
Insert label
DESCLONG
Long Description
Insert label, Roll, white/black, unlabeled, can be labeled with: THERMOFOX, THERMOMARK GO, THERMOMARK GO.K, mounting type: snapped, lettering field size: continuous x 4 mm
MANUTYPEDESC
Manufacturer Type Description
MM-EMT (EX6)R C1 WH/BK
PREVIEW
Preview
INTNO
International product number
4055626212401
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
6 mm
BAF016
width
50 mm
BAA020
height
6 mm
BAB577
depth
0.120 mm
AAF040
net weight
0.044 kg
AAZ231
Width label space
50 mm
AAZ232
Height label space
6 mm
AAZ234
Marking process
thermo transfer
AAH043
type of delivery
Castor
AAZ229
Assembly type
snapped
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
Test passed
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4055626212401
AAW338
Manufacturer product designation
Insert label
AAU734
Manufacturer product description
Insert label, Roll, white/black, unlabeled, can be labeled with: THERMOFOX, THERMOMARK GO, THERMOMARK GO.K, mounting type: snapped, lettering field size: continuous x 4 mm
AAO057
Product type
MM-EMT (EX6)R C1 WH/BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
96121010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink