??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803980 - PKE 9X20
Bill of material
PHOENIX CONTACT 0803980
MANUID
Product number of the Manufacturer
0803980
DESCSHORT
Short Description
Marker sheet
DESCLONG
Long Description
Marker sheet, Sheet, white, unlabeled, can be labeled with: CMS-P1-PLOTTER, mounting type: insert, cable diameter: > 10 mm, lettering field size: 9 x 20 mm, Number of individual labels: 20
MANUTYPEDESC
Manufacturer Type Description
PKE 9X20
PREVIEW
Preview
INTNO
International product number
4017918007874
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAF016
width
20 mm
BAC140
Combustibility class
V0
BAA018
length
9 mm
AAF040
net weight
0.023 kg
AAH043
type of delivery
mat
AAZ230
Number of units per delivery form
20
AAZ229
Assembly type
insert
BAD656
Without halogens
Yes
BAB664
material
ABS-PC
AAO663
GTIN
4017918007874
AAW338
Manufacturer product designation
Marker sheet
AAU734
Manufacturer product description
Marker sheet, Sheet, white, unlabeled, can be labeled with: CMS-P1-PLOTTER, mounting type: insert, cable diameter: > 10 mm, lettering field size: 9 x 20 mm, Number of individual labels: 20
AAO057
Product type
PKE 9X20
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
12
QUANTITYINT
Quantity Scale
12
CTN
Customs tariff number
39269097
COO
Country of origin
IT
DEEPLINK
Deeplink
Deeplink