??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0804281 - EMLP (EX30)R BU
Bill of material
PHOENIX CONTACT 0804281
MANUID
Product number of the Manufacturer
0804281
DESCSHORT
Short Description
Device marker
DESCLONG
Long Description
Device marker, Roll, blue, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: adhesive, lettering field size: 20000 x 30 mm, Number of individual labels: 1
MANUTYPEDESC
Manufacturer Type Description
EMLP (EX30)R BU
PREVIEW
Preview
INTNO
International product number
4055626283678
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
BAA018
length
20000 mm
BAF016
width
50 mm
BAA020
height
30 mm
BAB577
depth
0.500 mm
AAF040
net weight
0.100 kg
AAZ231
Width label space
50 mm
AAZ232
Height label space
30 mm
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
1
BAD656
Without halogens
No
BAB664
material
Polyester
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4055626283678
AAW338
Manufacturer product designation
Device marker
AAU734
Manufacturer product description
Device marker, Roll, blue, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: adhesive, lettering field size: 20000 x 30 mm, Number of individual labels: 1
AAO057
Product type
EMLP (EX30)R BU
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink