??
Catalog navigation
Download CAD models
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0804500 - Engraving unit
Bill of material
PHOENIX CONTACT 0804500
MANUID
Product number of the Manufacturer
0804500
PREVIEW
Product preview
MANUTYPEDESC
Manufacturer Type Description
ENGRAVING UNIT
DESCSHORT
Short Description
Engraving unit
DESCLONG
Long Description
Engraving unit, Without marking plotter, weight: 7.6 kg, length: 0.35 m, width: 250 mm
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
24
INTNO
International product number
4055626381602
AAS628
Cardboard weight portion of the individual packaging
1400 g
AAS627
Weight of the individual packaging
2100 g
AAS630
Polystyrene weight portion of the individual packaging
500 g
ABA669
URI of manufacturer
www.phoenixcontact.com
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
CTN
Customs tariff number
84595900
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink