??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0804546 - EMT (EX17)R
Bill of material
PHOENIX CONTACT 0804546
MANUID
Product number of the Manufacturer
0804546
DESCSHORT
Short Description
Insert label
DESCLONG
Long Description
Insert label, for marking Siemens SIVACON label holder system, Roll, white, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: insert, lettering field size: 17 x 30000 mm
MANUTYPEDESC
Manufacturer Type Description
EMT (EX17)R
PREVIEW
Preview
INTNO
International product number
4055626408019
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
BAA018
length
30000 mm
BAF016
width
50 mm
BAA020
height
17 mm
AAF040
net weight
0.186 kg
BAB577
depth
0.17 mm
AAZ231
Width label space
50 mm
AAZ232
Height label space
17 mm
AAZ229
Assembly type
suspend
BAD656
Without halogens
Yes
AAO663
GTIN
4055626408019
AAW338
Manufacturer product designation
Insert label
AAU734
Manufacturer product description
Insert label, for marking Siemens SIVACON label holder system, Roll, white, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: insert, lettering field size: 17 x 30000 mm
AAO057
Product type
EMT (EX17)R
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink