??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0804645 - LS-EMSP-AL (40X15) 1,5
Bill of material
PHOENIX CONTACT 0804645
MANUID
Product number of the Manufacturer
0804645
DESCSHORT
Short Description
Device marker
DESCLONG
Long Description
Device marker, Aluminum label, aluminum color, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: screw, rivet, lettering field size: 40 x 15 mm, Number of individual labels: 24
MANUTYPEDESC
Manufacturer Type Description
LS-EMSP-AL (40X15) 1,5
PREVIEW
Preview
INTNO
International product number
4055626428680
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
15 mm
BAF016
width
50 mm
BAA020
height
15 mm
AAF040
net weight
0.103 kg
BAB577
depth
1.5 mm
AAZ231
Width label space
40 mm
AAZ232
Height label space
15 mm
AAZ234
Marking process
Direct laser marking
AAH043
type of delivery
Aluminum label
AAZ230
Number of units per delivery form
24
BAD656
Without halogens
Yes
BAB664
material
aluminum
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
Test passed
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4055626428680
AAW338
Manufacturer product designation
Device marker
AAU734
Manufacturer product description
Device marker, Aluminum label, aluminum color, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: screw, rivet, lettering field size: 40 x 15 mm, Number of individual labels: 24
AAO057
Product type
LS-EMSP-AL (40X15) 1,5
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
76169990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink