??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0805315 - WS 5-12
Bill of material
PHOENIX CONTACT 0805315
MANUID
Product number of the Manufacturer
0805315
DESCSHORT
Short Description
Warning label
DESCLONG
Long Description
Warning label, Plate, yellow/black, labeled: Lightning flash and warning in English, mounting type: plug in, for terminal block width: 12 mm, diameter: 0 mm
MANUTYPEDESC
Manufacturer Type Description
WS 5-12
PREVIEW
Preview
INTNO
International product number
4017918145101
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAF016
width
56 mm
BAA020
height
26 mm
AAZ233
Printing
Lightning flash and warning in English
AAH043
type of delivery
Plate
AAZ229
Assembly type
plug-in
BAD656
Without halogens
No
BAB664
material
PVC
AAO663
GTIN
4017918145101
AAW338
Manufacturer product designation
Warning label
AAU734
Manufacturer product description
Warning plate, with 2 plastic screws, across 5 terminal blocks, pitch 12 mm
AAO057
Product type
WS 5-12
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink