??
Catalog navigation
Baixar modelos em CAD
Não existe ação para gerar arquivo associada a esta peça
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0806424 - GPK 610X610X1,5 ...
Bill of material
PHOENIX CONTACT 0806424
MANUID
Product number of the Manufacturer
0806424
DESCSHORT
Short Description
Engraving plate
DESCLONG
Long Description
Engraving plate, Plate, according to customer requirement, unlabeled, can be labeled with: P1 ENGRAVING UNIT, ENGRAVING UNIT, mounting type: screw, rivet, lettering field size: 610 x 610 mm
MANUTYPEDESC
Manufacturer Type Description
GPK 610X610X1,5 ...
PREVIEW
Preview
INTNO
International product number
4017918138509
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA018
length
610 mm
BAF016
width
610 mm
BAA020
height
1.500 mm
AAF040
net weight
0.576 kg
AAH043
type of delivery
Plate
AAZ229
Assembly type
screw, rivet
BAD656
Without halogens
No
BAB664
material
TRANSPLY-ABS
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
20 °C
AAQ342
min. storage temperature
20 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4017918138509
AAW338
Manufacturer product designation
Engraving plate
AAU734
Manufacturer product description
Engraving plate, Plate, according to customer requirement, unlabeled, can be labeled with: P1 ENGRAVING UNIT, ENGRAVING UNIT, mounting type: screw, rivet, lettering field size: 610 x 610 mm
AAO057
Product type
GPK 610X610X1,5 ...
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39203000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink