??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0806958 - GPE 52X26 WH
Bill of material
PHOENIX CONTACT 0806958
MANUID
Product number of the Manufacturer
0806958
DESCSHORT
Short Description
Engraving material
DESCLONG
Long Description
Engraving material, Sheet, white, unlabeled, can be labeled with: PLOTMARK, ENGRAVING UNIT, CMS-P1-PLOTTER, P1 ENGRAVING UNIT, mounting type: adhesive, lettering field size: 52 x 26 mm, Number of individual labels: 9
MANUTYPEDESC
Manufacturer Type Description
GPE 52X26 WH
PREVIEW
Preview
INTNO
International product number
4017918145033
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
14
BAA018
length
26 mm
BAF016
width
52 mm
BAA020
height
26 mm
AAF040
net weight
0.019 kg
AAH043
type of delivery
mat
AAZ230
Number of units per delivery form
9
BAD656
Without halogens
Yes
BAB664
material
TRANSPLY-ABS
AAO663
GTIN
4017918145033
AAW338
Manufacturer product designation
Engraving material
AAU734
Manufacturer product description
Engraving material, Sheet, white, unlabeled, can be labeled with: PLOTMARK, ENGRAVING UNIT, CMS-P1-PLOTTER, P1 ENGRAVING UNIT, mounting type: adhesive, lettering field size: 52 x 26 mm, Number of individual labels: 9
AAO057
Product type
GPE 52X26 WH
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39203000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink