??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0807083 - KME
Bill of material
PHOENIX CONTACT 0807083
MANUID
Product number of the Manufacturer
0807083
DESCSHORT
Short Description
Cable marker carrier
DESCLONG
Long Description
Cable marker carrier, white, unlabeled, mounting type: Assembly with cable ties, cable diameter: > 5 mm, lettering field size: 20 mm x 8 mm
MANUTYPEDESC
Manufacturer Type Description
KME
PREVIEW
Preview
INTNO
International product number
4017918160197
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
9 mm
BAC140
Combustibility class
V2
BAA018
length
20 mm
AAF040
net weight
0.001 kg
AAZ229
Assembly type
Assembly with cable ties
BAD656
Without halogens
Yes
BAB664
material
PA
AAO663
GTIN
4017918160197
AAW338
Manufacturer product designation
Cable marker carrier
AAU734
Manufacturer product description
Cable marker carrier, white, unlabeled, mounting type: Assembly with cable ties, cable diameter: > 5 mm, lettering field size: 20 mm x 8 mm
AAO057
Product type
KME
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink