??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0807627 - GPE SO
Bill of material
PHOENIX CONTACT 0807627
MANUID
Product number of the Manufacturer
0807627
DESCSHORT
Short Description
Engraving material
DESCLONG
Long Description
Engraving material, Sheet, according to customer requirement, labeled according to customer specifications, can be labeled with: PLOTMARK, ENGRAVING UNIT, CMS-P1-PLOTTER, P1 ENGRAVING UNIT, mounting type: adhesive, lettering field size: 184 x 93 mm
MANUTYPEDESC
Manufacturer Type Description
GPE SO
PREVIEW
Preview
INTNO
International product number
4017918392109
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA018
length
195 mm
BAF016
width
100 mm
AAF040
net weight
0.018 kg
BAB577
depth
0.800 mm
AAH043
type of delivery
mat
AAZ229
Assembly type
adhesive
BAD656
Without halogens
Yes
BAB664
material
TRANSPLY-ABS
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
20 °C
AAQ342
min. storage temperature
20 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4017918392109
AAW338
Manufacturer product designation
Engraving material
AAU734
Manufacturer product description
Engraving material, Sheet, according to customer requirement, labeled according to customer specifications, can be labeled with: PLOTMARK, ENGRAVING UNIT, CMS-P1-PLOTTER, P1 ENGRAVING UNIT, mounting type: adhesive, lettering field size: 184 x 93 mm
AAO057
Product type
GPE SO
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39203000
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink