??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0807740 - SS-3R 20X7 WH
Bill of material
PHOENIX CONTACT 0807740
MANUID
Product number of the Manufacturer
0807740
DESCSHORT
Short Description
Contactor marker
DESCLONG
Long Description
Contactor marker, Sheet, white, unlabeled, can be labeled with: CMS-P1-PLOTTER, mounting type: snapped, for terminal block width: 20 mm, lettering field size: 20 x 7 mm, Number of individual labels: 40
MANUTYPEDESC
Manufacturer Type Description
SS-3R 20X7 WH
PREVIEW
Preview
INTNO
International product number
4017918156954
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
12
BAC140
Combustibility class
V0
BAA018
length
7.500 mm
BAF016
width
19 mm
BAA020
height
7.5 mm
BAB577
depth
1 mm
AAF040
net weight
0.010 kg
AAZ231
Width label space
18.840 mm
AAZ232
Height label space
6.840 mm
AAH043
type of delivery
mat
AAZ230
Number of units per delivery form
40
BAD656
Without halogens
No
BAB664
material
ABS
AAO663
GTIN
4017918156954
AAW338
Manufacturer product designation
Contactor marker
AAU734
Manufacturer product description
Marker sheet, for Siemens SIRIUS 3R switchgear series, 40-section, 20 strips à 2 markers, labeling with M-PEN, CMS system or BMKT labels, lettering field: 20 x 7 mm
AAO057
Product type
SS-3R 20X7 WH
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink