??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0808053 - PATG 8/23
Bill of material
PHOENIX CONTACT 0808053
MANUID
Product number of the Manufacturer
0808053
DESCSHORT
Short Description
Conductor marker carrier
DESCLONG
Long Description
Conductor marker carrier, transparent, unlabeled, mounting type: slide-on, cable diameter range: 30 ... 35 mm, lettering field size: 23 x 4 mm
MANUTYPEDESC
Manufacturer Type Description
PATG 8/23
PREVIEW
Preview
INTNO
International product number
4017918168926
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
50 mm
BAC140
Combustibility class
V0
BAA018
length
23 mm
AAF040
net weight
0.003 kg
AAZ229
Assembly type
suspend
BAD656
Without halogens
No
BAB664
material
PVC
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAO663
GTIN
4017918168926
AAW338
Manufacturer product designation
Conductor marker carrier
AAU734
Manufacturer product description
Conductor marker carrier, transparent, unlabeled, mounting type: slide-on, cable diameter range: 30 ... 35 mm, lettering field size: 23 x 4 mm
AAO057
Product type
PATG 8/23
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink