??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0808244 - ESL 44X7
Bill of material
PHOENIX CONTACT 0808244
MANUID
Product number of the Manufacturer
0808244
DESCSHORT
Short Description
Insert strip
DESCLONG
Long Description
Insert strip, Sheet, white, unlabeled, can be labeled with: Office printing systems, perforated, mounting type: insert, lettering field size: 44 x 7 mm, Number of individual labels: 136
MANUTYPEDESC
Manufacturer Type Description
ESL 44X7
PREVIEW
Preview
INTNO
International product number
4017918171537
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
7 mm
BAF016
width
44 mm
BAA020
height
7 mm
BAB577
depth
0.150 mm
AAF040
net weight
0.013 kg
AAZ231
Width label space
44 mm
AAZ232
Height label space
7 mm
AAH043
type of delivery
bow
AAZ230
Number of units per delivery form
136
AAZ229
Assembly type
insert
BAD656
Without halogens
Yes
BAB664
material
Polyester foil
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4017918171537
AAW338
Manufacturer product designation
Insert strip
AAU734
Manufacturer product description
Insert strip, Sheet, white, unlabeled, can be labeled with: Office printing systems, perforated, mounting type: insert, lettering field size: 44 x 7 mm, Number of individual labels: 136
AAO057
Product type
ESL 44X7
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39206219
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink