??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0808435 - PMH 0:(200X0-9,400X1)
Bill of material
PHOENIX CONTACT 0808435
MANUID
Product number of the Manufacturer
0808435
DESCSHORT
Short Description
Conductor marking collar
DESCLONG
Long Description
Conductor marking collar, yellow, horizontal: Numbers, mounting type: slide-on, cable diameter range: 1.4 ... 2.5 mm, lettering field size: 3.2 x 2.6 mm
MANUTYPEDESC
Manufacturer Type Description
PMH 0:(200X0-9,400X1)
PREVIEW
Preview
INTNO
International product number
4017918170035
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
5
BAF016
width
3.200 mm
BAC140
Combustibility class
V0
BAA351
color
yellow
BAA018
length
4.500 mm
BAG640
Assembly type
plug in module
AAF040
net weight
0.110 kg
AAZ233
Printing
Numbers
BAD656
Without halogens
Yes
BAB664
material
Ethylenvinylacetat (EVA)
BAC732
Min. cable diameter
1.400 mm
AAG172
max. cable diameter
2.500 mm
BAC624
Max. diameter of conductors
2.500 mm
BAC708
Min. diameter of conductors
1.400 mm
AAO663
GTIN
4017918170035
AAW338
Manufacturer product designation
Conductor marking collar
AAU734
Manufacturer product description
Conductor marking collar, yellow, horizontal: Numbers, mounting type: slide-on, cable diameter range: 1.4 ... 2.5 mm, lettering field size: 3.2 x 2.6 mm
AAO057
Product type
PMH 0:(200X0-9,400X1)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink