??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0809492 - ESL 62X10
Bill of material
PHOENIX CONTACT 0809492
MANUID
Product number of the Manufacturer
0809492
DESCSHORT
Short Description
Insert strip
DESCLONG
Long Description
Insert strip, Sheet, white, unlabeled, can be labeled with: Office printing systems, CMS-P1-PLOTTER, mounting type: insert, lettering field size: 62 x 10 mm, Number of individual labels: 72
MANUTYPEDESC
Manufacturer Type Description
ESL 62X10
PREVIEW
Preview
BAA018
length
10.200 mm
BAF016
width
62.55 mm
BAA020
height
10.2 mm
BAB577
depth
0.200 mm
AAF040
net weight
0.031 kg
AAZ231
Width label space
62.550 mm
AAZ232
Height label space
10.200 mm
AAH043
type of delivery
bow
AAZ230
Number of units per delivery form
72
AAZ229
Assembly type
insert
BAD656
Without halogens
Yes
BAB664
material
Polyester foil
AAO663
GTIN
4017918194420
AAW338
Manufacturer product designation
Insert strip
AAU734
Manufacturer product description
Insert strip, Sheet, white, unlabeled, can be labeled with: Office printing systems: Laser printer, mounting type: insert, lettering field size: 62 x 10 mm, Number of individual labels: 72
AAO057
Product type
ESL 62X10
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918194420
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39206219
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink