??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0809502 - ESL 62X46
Bill of material
PHOENIX CONTACT 0809502
MANUID
Product number of the Manufacturer
0809502
DESCSHORT
Short Description
Insert strip
DESCLONG
Long Description
Insert strip, Sheet, white, unlabeled, can be labeled with: Office printing systems, CMS-P1-PLOTTER, mounting type: insert, lettering field size: 62 x 46 mm, Number of individual labels: 15
MANUTYPEDESC
Manufacturer Type Description
ESL 62X46
PREVIEW
Preview
INTNO
International product number
4017918194437
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
BAA018
length
46 mm
BAF016
width
62 mm
BAA020
height
46.0 mm
BAB577
depth
0.200 mm
AAF040
net weight
0.01492 kg
AAZ231
Width label space
62 mm
AAZ232
Height label space
46 mm
AAH043
type of delivery
bow
AAZ230
Number of units per delivery form
15
AAZ229
Assembly type
insert
BAD656
Without halogens
Yes
BAB664
material
Polyester foil
AAZ223
Smudge resistance
IEC 61010-1:2010-06
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4017918194437
AAW338
Manufacturer product designation
Insert strip
AAU734
Manufacturer product description
Insert strip, Sheet, white, unlabeled, can be labeled with: Office printing systems, CMS-P1-PLOTTER, mounting type: insert, lettering field size: 62 x 46 mm, Number of individual labels: 15
AAO057
Product type
ESL 62X46
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
39206219
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink