??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0810575 - STP 4-2
Bill of material
PHOENIX CONTACT 0810575
MANUID
Product number of the Manufacturer
0810575
DESCSHORT
Short Description
Marker carriers
DESCLONG
Long Description
Marker carriers, snaps into ST 1,5... spring-cage terminal blocks, can be marked with UC-TM 4, UC-TMF 4, UCT-TM 4, UCT-TMF 4, ZB 4, or ZBF 4, gray, unlabeled, mounting type: plug in, lettering field size: 4 x 10.5 mm
MANUTYPEDESC
Manufacturer Type Description
STP 4-2
PREVIEW
Preview
BAC140
Combustibility class
V2
BAA018
length
24.900 mm
BAF016
width
4 mm
BAA020
height
24.9 mm
BAB577
depth
28.600 mm
AAF040
net weight
0.000 kg
AAZ229
Assembly type
plug-in
BAD656
Without halogens
Yes
BAB664
material
PA
AAO663
GTIN
4017918877941
AAW338
Manufacturer product designation
Marker carriers
AAU734
Manufacturer product description
Marker carriers, snaps into ST 1,5... spring-cage terminal blocks, can be marked with UC-TM 4, UC-TMF 4, UCT-TM 4, UCT-TMF 4, ZB 4, or ZBF 4, gray, unlabeled, mounting type: plug in, lettering field size: 4 x 10.5 mm
AAO057
Product type
STP 4-2
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918877941
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink