??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0811-2X6R-28-F
Bill of material
0811-2X6R-28-F
PN
Part Number
0811-2X6R-28-F
DESC
Description
2X6, 10/100| No LED
BRAND
Brand
Bel Magnetics
NOP
Number of Ports
2X6
SPEED
Speed
10/100BASE-T
LED
No
LEDT
LED Type
None
HP
Height Profile
Standard
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
N/A