??
Catalog navigation
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0811383 - GPA/SK 300X280X0,8 ...
Bill of material
PHOENIX CONTACT 0811383
MANUID
Product number of the Manufacturer
0811383
DESCSHORT
Short Description
Engraving plate for outdoor use
DESCLONG
Long Description
Engraving plate for outdoor use, self-adhesive, material thickness: 0.8 mm, length: 300 mm, width: 280 mm, engraving plate
MANUTYPEDESC
Manufacturer Type Description
GPA/SK 300X280X0,8 ...
PREVIEW
Preview
INTNO
International product number
4017918905651
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA018
length
280 mm
BAF016
width
300 mm
AAF040
net weight
0.096 kg
BAB577
depth
0.800 mm
AAH043
type of delivery
Plate
BAD656
Without halogens
No
BAB664
material
ABS
AAO663
GTIN
4017918905651
AAW338
Manufacturer product designation
Engraving plate for outdoor use
AAU734
Manufacturer product description
Engraving plate for outdoor use, self-adhesive, material thickness: 0.8 mm, length: 300 mm, width: 280 mm, engraving plate
AAO057
Product type
GPA/SK 300X280X0,8 ...
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39205100
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink