??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0811930 - ESL 29X8 YE
Bill of material
PHOENIX CONTACT 0811930
MANUID
Product number of the Manufacturer
0811930
DESCSHORT
Short Description
Insert strip
DESCLONG
Long Description
Insert strip, Sheet, yellow, unlabeled, can be labeled with: Office printing systems: Laser printer, mounting type: insert, lettering field size: 29 x 8 mm, Number of individual labels: 174
MANUTYPEDESC
Manufacturer Type Description
ESL 29X8 YE
PREVIEW
Preview
INTNO
International product number
4017918928551
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
BAF016
width
29 mm
BAA018
length
8 mm
AAF040
net weight
0.013 kg
AAH043
type of delivery
bow
AAZ230
Number of units per delivery form
174
AAZ229
Assembly type
insert
BAD656
Without halogens
Yes
BAB664
material
Polyester foil
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4017918928551
AAW338
Manufacturer product designation
Insert strip
AAU734
Manufacturer product description
Insert strip, Sheet, yellow, unlabeled, can be labeled with: Office printing systems: Laser printer, mounting type: insert, lettering field size: 29 x 8 mm, Number of individual labels: 174
AAO057
Product type
ESL 29X8 YE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39206219
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink