??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0812175 - PABT 15X4 WH/200
Bill of material
PHOENIX CONTACT 0812175
MANUID
Product number of the Manufacturer
0812175
DESCSHORT
Short Description
Insert strip
DESCLONG
Long Description
Insert strip, Roll, white, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: slide-on, cable diameter range: 0.6 ... 50 mm, lettering field size: 15 x 4 mm, Number of individual labels: 7500
MANUTYPEDESC
Manufacturer Type Description
PABT 15X4 WH/200
PREVIEW
Preview
INTNO
International product number
4017918945664
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
18
BAF016
width
15 mm
BAC140
Combustibility class
V0
BAA018
length
4 mm
AAF040
net weight
0.596 kg
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
7500
AAZ229
Assembly type
suspend
BAD656
Without halogens
No
BAB664
material
Polyester
AAO663
GTIN
4017918945664
AAW338
Manufacturer product designation
Insert strip
AAU734
Manufacturer product description
Insert strip, Roll, white, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: slide-on, cable diameter range: 0.6 ... 50 mm, lettering field size: 15 x 4 mm, Number of individual labels: 7500
AAO057
Product type
PABT 15X4 WH/200
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39199080
COO
Country of origin
BE
DEEPLINK
Deeplink
Deeplink