??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0813_1ax1_47_f
Bill of material
0813-1AX1-47-F
PN
Part Number
0813-1AX1-47-F
DESC
Description
MagJack 10/100BASE-T, 1X1, No LEDs, Tab Down
BRAND
Brand
Bel Magnetics
SPEED
Speed
10/100BASE-T
NOP
Number of Ports
1X1
LED
No
LEDT
LED Type
-
HP
Height Profile
Standard
EMI
EMI Tabs
Yes
PC
Port Configuration
Tab Down
OT
Operating Temperature
0 to 70 °C
PR
PoE Rating
N/A