??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0814270 - MA 20X 8 BK
Bill of material
PHOENIX CONTACT 0814270
MANUID
Product number of the Manufacturer
0814270
DESCSHORT
Short Description
Marker carriers
DESCLONG
Long Description
Marker carrier, for SS-ZB contactor marking Zack marker strip
MANUTYPEDESC
Manufacturer Type Description
MA 20X 8 BK
PREVIEW
Preview
INTNO
International product number
4017918976316
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAA018
length
26 mm
BAF016
width
14 mm
BAA020
height
26 mm
BAB577
depth
13.700 mm
AAF040
net weight
0.001 kg
AAZ229
Assembly type
plug-in
BAD656
Without halogens
No
AAO663
GTIN
4017918976316
AAW338
Manufacturer product designation
Marker carriers
AAU734
Manufacturer product description
Marker carrier, for SS-ZB contactor marking Zack marker strip
AAO057
Product type
MA 20X 8 BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink