??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0816-1X1T-HS-F
Bill of material
0816-1X1T-HS-F
PN
Part Number
0816-1X1T-HS-F
DESC
Description
1X1, Gigabit, 4PPoE 100W, -40 to 100 ºC, Tab Up, No LED
BRAND
Brand
Bel Magnetics
NOP
Number of Ports
1x1
SPEED
Speed
1G
LED
No
LEDT
LED Type
None
HP
Height Profile
Standard
PC
Port Configuration
Tab Up
OT
Operating Temperature
-40 to 100 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
4PPoE 100W