??
Catalog navigation
Download modelli CAD
Nessun processo di generazione è associato a questa parte
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
0816977 - EML (40X25)R YE
Lista materiale
PHOENIX CONTACT 0816977
MANUID
Product number of the Manufacturer
0816977
DESCSHORT
Description short
Etichetta
DESCLONG
Description long
Etichetta, Rotolo, giallo, in bianco, siglabile con: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, tipo di montaggio: colla, dimensioni campo di siglatura: 40 x 25 mm, Numero dei cartellini singoli: 1000
MANUTYPEDESC
Manufacturer Type Description
EML (40X25)R YE
PREVIEW
Preview
BAA018
length
25 mm
BAF016
width
40 mm
AAF040
net weight
0.296 kg
AAZ234
Marking process
Thermal transfer for rolls
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
1000
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4046356107730
AAW338
Manufacturer product designation
Etichetta
AAU734
Manufacturer product description
Etichetta, Rotolo, giallo, in bianco, siglabile con: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, tipo di montaggio: colla, dimensioni campo di siglatura: 40 x 25 mm, Numero dei cartellini singoli: 1000
AAO057
Product type
EML (40X25)R YE
AAY812
GLN of manufacturer
4063151
INTNO
GTIN-Code
4046356107730
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Standard delivery time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink