??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0817293 - EMT (40X17)R
Bill of material
PHOENIX CONTACT 0817293
MANUID
Product number of the Manufacturer
0817293
DESCSHORT
Short Description
Insert label
DESCLONG
Long Description
Insert label, Roll, white, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: insert, cable diameter range: 16 ... 35 mm, lettering field size: 40 x 17 mm, Number of individual labels: 2300
MANUTYPEDESC
Manufacturer Type Description
EMT (40X17)R
PREVIEW
Preview
INTNO
International product number
4046356124188
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
17 mm
BAF016
width
40 mm
BAA020
height
17 mm
BAB577
depth
0.170 mm
AAF040
net weight
0.500 kg
AAZ231
Width label space
40 mm
AAZ232
Height label space
17 mm
AAZ234
Marking process
Thermal transfer for rolls
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
2300
AAZ229
Assembly type
insert
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
Test passed
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4046356124188
AAW338
Manufacturer product designation
Insert label
AAU734
Manufacturer product description
Insert label, Roll, white, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: insert, cable diameter range: 16 ... 35 mm, lettering field size: 40 x 17 mm, Number of individual labels: 2300
AAO057
Product type
EMT (40X17)R
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39202021
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink