??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0817358 - EMT (15X4)R YE
Bill of material
PHOENIX CONTACT 0817358
MANUID
Product number of the Manufacturer
0817358
DESCSHORT
Short Description
Insert label
DESCLONG
Long Description
Insert label, Roll, yellow, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: insert, cable diameter range: 0.6 ... 50 mm, lettering field size: 15 x 4 mm, Number of individual labels: 7500
MANUTYPEDESC
Manufacturer Type Description
EMT (15X4)R YE
PREVIEW
Preview
INTNO
International product number
4046356123433
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAA018
length
4 mm
BAF016
width
15 mm
BAA020
height
4 mm
AAF040
net weight
0.434 kg
BAB577
depth
0.35 mm
AAZ231
Width label space
15 mm
AAZ232
Height label space
3.830 mm
AAZ229
Assembly type
suspend
BAD656
Without halogens
Yes
AAO663
GTIN
4046356123433
AAW338
Manufacturer product designation
Insert label
AAU734
Manufacturer product description
Insert label, Roll, yellow, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: insert, cable diameter range: 0.6 ... 50 mm, lettering field size: 15 x 4 mm, Number of individual labels: 7500
AAO057
Product type
EMT (15X4)R YE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39202021
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink