??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0818195 - UC-WMC 4,4 (23X5,5)
Bill of material
PHOENIX CONTACT 0818195
MANUID
Product number of the Manufacturer
0818195
DESCSHORT
Short Description
Conductor marker
DESCLONG
Long Description
Conductor marker, Sheet, white, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: clip on, cable diameter range: 2.8 ... 4.4 mm, lettering field size: 23 x 5.5 mm, Number of individual labels: 9
MANUTYPEDESC
Manufacturer Type Description
UC-WMC 4,4 (23X5,5)
PREVIEW
Preview
INTNO
International product number
4046356133500
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
5.500 mm
BAC140
Combustibility class
V2
BAA351
color
White
BAA018
length
23 mm
BAG640
Assembly type
quick fastening
AAF040
net weight
0.008 kg
AAZ234
Marking process
UV LED technology
AAH043
type of delivery
mat
AAZ230
Number of units per delivery form
9
BAD656
Without halogens
Yes
BAB664
material
Plastic
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
Test passed
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
BAC732
Min. cable diameter
2.800 mm
AAG172
max. cable diameter
4.400 mm
BAC624
Max. diameter of conductors
4.400 mm
BAC708
Min. diameter of conductors
2.800 mm
AAO663
GTIN
4046356133500
AAW338
Manufacturer product designation
Conductor marker
AAU734
Manufacturer product description
Conductor marker, Sheet, white, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: clip on, cable diameter range: 2.8 ... 4.4 mm, lettering field size: 23 x 5.5 mm, Number of individual labels: 9
AAO057
Product type
UC-WMC 4,4 (23X5,5)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
8
QUANTITYINT
Quantity Scale
8
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink