??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0818920 - UC-WMC 7,5 (23X8) OG
Bill of material
PHOENIX CONTACT 0818920
MANUID
Product number of the Manufacturer
0818920
DESCSHORT
Short Description
Conductor marker
DESCLONG
Long Description
Conductor marker, Sheet, orange, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: clip on, cable diameter range: 5 ... 7.5 mm, lettering field size: 23 x 8 mm, Number of individual labels: 6
MANUTYPEDESC
Manufacturer Type Description
UC-WMC 7,5 (23X8) OG
PREVIEW
Preview
INTNO
International product number
4046356135092
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
13
BAF016
width
8 mm
BAA351
color
Orange
BAG640
Assembly type
quick fastening
AAF040
net weight
0.012 kg
AAZ234
Marking process
UV LED technology
AAH043
type of delivery
mat
AAZ230
Number of units per delivery form
6
BAD656
Without halogens
Yes
BAB664
material
Plastic
AAZ224
UV resistance
Test passed
BAC732
Min. cable diameter
5 mm
AAG172
max. cable diameter
7.500 mm
AAG340
label space present
Yes
BAC624
Max. diameter of conductors
7.500 mm
BAC708
Min. diameter of conductors
5 mm
AAO663
GTIN
4046356135092
AAW338
Manufacturer product designation
Conductor marker
AAU734
Manufacturer product description
Conductor marker, Sheet, orange, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: clip on, cable diameter range: 5 ... 7.5 mm, lettering field size: 23 x 8 mm, Number of individual labels: 6
AAO057
Product type
UC-WMC 7,5 (23X8) OG
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink