??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
082-209
Bill of material
082-209
PN
Part Number
082-209
DESC
Description
UG-23D/U N-Type Straight Clamp Jack RG-8 RG-213 RG-225 50 Ohm
BF
Body Finish
Nickel
BM
Body Material
Brass
CG
Cable Group
E
CT
Cable Type
RG-8,RG-213,RG-225,Times AA-4478,Belden 8267,Belden 9251,Belden 9880,Belden 89880,Belden 8242,Belden 8268
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Jack
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
18
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
TD
Thread Direction
Standard
CF
Contact Finish
Silver
CMAT
Contact Material
Beryllium Copper
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Threaded
MC
Mating Cycles
500
TS
Termination Style
Cable - Clamp
SC
Size Category
Standard