??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
082-340-1052
Bill of material
082-340-1052
PN
Part Number
082-340-1052
DESC
Description
RF Connector N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
BF
Body Finish
Nickel
BM
Body Material
Brass
CG
Cable Group
I
CT
Cable Type
Times AA-5886,Times AA-6146,Times LMR-400,Times LMR-400 UltraFlex,Belden 7810A,Belden 8214,Belden 9913
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Plug
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
11
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
TD
Thread Direction
Standard
CF
Contact Finish
Silver
CMAT
Contact Material
Brass
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Crimp
CM
Coupling Mechanism
Threaded
MC
Mating Cycles
500
TS
Termination Style
Cable - Crimp
AT
Assembly Tool
CTL-11
SC
Size Category
Standard